Title Information
Package Description CLCC 7.00x5.00x1.50 mm 2.54mm Pitch
Package Status Active
Package Type CLCC
Class HERMET
Package Code CD10
Category RoHS
Lead Count 10
Pb (Lead) Free Yes
Length 7mm
Pb Free Category e4 Au
Width 5mm
Thickness 1.5mm
Peak Reflow Temp 260.00°C
Pitch 2.54mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.5

Documentation

Type Title Date
Package Outline Drawing PDF 66 KB
1 item