Title | Information |
---|---|
Package Description | SBGA 23.00x23.00x1.10 mm 1.00mm Pitch |
Package Status | Active |
Package Type | SBGA |
Class | PLASTIC |
Package Code | BXG288 |
Category | G |
Lead Count | 288 |
Pb (Lead) Free | Yes |
Length | 23mm |
Pb Free Category | e1 SnAgCu |
Width | 23mm |
Thickness | 1.1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 23.0 x 23.0 x 1.1 |