Title | Information |
---|---|
Package Description | CABGA 9.00x9.00x0.90 mm 0.65mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | BVG160 |
Category | G |
Lead Count | 160 |
Pb (Lead) Free | Yes |
Length | 9mm |
Pb Free Category | e1 SnAgCu |
Width | 9mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.9 |