Title | Information |
---|---|
Package Description | WLCSP 3.06x2.89x0.60 mm 0.40mm Pitch |
Package Status | Active |
Package Type | WLCSP |
Class | PLASTIC |
Package Code | AWG36 |
Category | G |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 3.06mm |
Pb Free Category | e1 SnAgCu |
Width | 2.89mm |
Thickness | 0.6mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 3.06 x 2.89 x 0.6 |