Title Information
Package Description CABGA 10.00x10.00x1.40 mm 1.00mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code ASG80
Category G
Lead Count 80
Pb (Lead) Free Yes
Length 10mm
Pb Free Category e1 SnAgCu
Width 10mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.4

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 97 KB
2 items