Title Information
Package Description CABGA 10.00x10.00x1.20 mm 0.80mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code AJG144
Category G
Lead Count 144
Pb (Lead) Free Yes
Length 10mm
Pb Free Category e1 SnAgCu
Width 10mm
Thickness 1.2mm
Peak Reflow Temp 260.00°C
Pitch 0.8mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 204 KB
Package Outline Drawing PDF 75 KB
2 items