Title Information
Package Description WLCSP 3.27x3.68x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AHG72
Category G
Lead Count 72
Pb (Lead) Free Yes
Length 3.27mm
Pb Free Category e1 SnAgCu
Width 3.68mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 3.27 x 3.68 x 0.6

Documentation

Type Title Date
Application Note PDF 810 KB
1 item