Title | Information |
---|---|
Package Description | CABGA 10.00x10.00x1.40 mm 0.80mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | ABG144 |
Category | G |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 10mm |
Pb Free Category | e1 SnAgCu |
Width | 10mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.8mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Other | ||||||
Recommended Reflow Profile | – | Product/Marketing | 135 KB | |||
Green Products RoHS Material Declaration Certificate | – | Certificate | 170 KB | |||
13" PLASTIC REEL WITH 4" HUB | – | Carrier / Package Type | 53 KB | |||
COVER TAPE | – | Carrier / Package Type | 28 KB | |||
AB/ABG 144 & AS/ASG 80 SHIPPING TRAY | – | Carrier / Package Type | 134 KB | |||
AB/ABG 144 CARRIER TAPE | – | Carrier / Package Type | 25 KB | |||
AB/ABG 144 PACKAGE OUTLINE 10 x 10 mm BODY 0.8 mm PITCH CABGA | – | Package Outline Drawing | 127 KB | |||
ABG144 Stack Die IPC-1752-2 v1.1 Class 6 (MCD) | – | Materials Composition Declaration | 296 KB | |||
ABG144 Stack Die IPC 1752-1 v1.1 Class 4 (MCD) | – | Materials Composition Declaration | 249 KB | |||
ABG144 IPC 1752-1 v1.1 Class 4 (MCD) | – | Materials Composition Declaration | 250 KB | |||
ABG144 IPC-1752-2 v1.1 Class 6 (MCD) | – | Materials Composition Declaration | 291 KB |