The ISL8026EVAL3Z evaluation board is intended for use by customers with requirements for point-of-load (POL) applications sourcing from 2.5V to 5.5V. The board is used to demonstrate the performance of the ISL8026, low quiescent, high-efficiency synchronous buck regulators.
The ISL8026 is offered in a 3mm x 3mm 16 Ld TQFN package with a 1mm maximum height. The complete area that the converter occupies can be as small as 141.935mm2.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 861 KB | |
Datasheet | PDF 1.47 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL8026EVAL3Z circleActive Samples Available |
Get Samples, |