The ISL62383HIEVAL1Z evaluation board demonstrates the performance of the ISL62383 triple-output controller. The ISL62383 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3™ technology, adjustable from 0.6V to 5.5V, and one linear regulator LDO5, which generates a fixed 5V output and can deliver up to 100mA.
The evaluation board includes two independent enable switches, two LED power-good (PGOOD) indicators and various test points. Included with each switching channel is an on-board dynamic load generator for evaluating the transient-load response.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 989 KB | |
Datasheet | PDF 1.17 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL62383HIEVAL1Z circleActive Samples Available |
Get Samples, |