Overview

Description

The ZSPM4011B Evaluation Board is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4011B switch mode regulator. The board contains various test points and jumpers to evaluate all functions of the device. The ZSPM4011BA1W00 sample mounted on the board provides an adjustable output in increments from 0.9V to 5.0V, which can be selected via jumpers on the board.

Features

  • ZSPM4011B/12B/13B Evaluation Board with ZSPM4011BA1W00 mounted

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 363 KB
Application Note PDF 423 KB
2 items