Overview

Description

The ZSLS7031 is a primary-side controlled, peak-current-mode high-brightness LED flyback driver that supports both isolated and non-isolated designs with active power factor correction (PFC). The device works at a constant frequency in discontinuous conduction mode to provide constant power to the output. It eliminates the need for an opto-coupler, TL431 shunt regulator, or any other type of secondary-side feedback device. It operates from a wide input voltage range of 85VAC to 265VAC. The ZSLS7031 integrates over-current and over-voltage protection, as well as a thermal shutdown to halt the switching action in the event of abnormally high operating temperatures.

Features

  • High efficiency
  • Minimum bill of materials
  • Small form-factor package
  • No loop compensation required
  • Isolated and non-isolated applications
  • Power factor PF > 0.95 depending on application
  • Wide application input voltage range: 85V to 265VAC
  • Internal over-temperature protection
  • Output over-voltage protection (OVP)
  • Output over-current protection (OCP) on primary side

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.22 MB
Guide 7Z 1.21 MB
End Of Life Notice PDF 106 KB
Application Note PDF 314 KB
Manual - Development Tools PDF 709 KB
Datasheet - Short-form PDF 178 KB
6 items

Design & Development

Boards & Kits

Boards & Kits

Models