Demo Kit for ZSLS7025
The ZSLS7025KIT-D1 Demo Kit enables a quick and easy evaluation of ITD's ZSLS7025 Boost LED Driver within its basic application circuit and demonstrates basic layout...
The ZSLS7025, one of the ZSLS Family of LED control ICs, is a constant current boost converter designed for driving high-brightness LEDs. It is optimal for driving multiple white LEDs connected in series so that the LED current is uniform for better brightness and color control. The wide input range and high output current enables diverse industrial, after-market automotive, and consumer lighting applications. The ZSLS7025 output current is adjustable via an external current sense resistor and can deliver stable constant output current from a few milliamps up to 2A or higher. The ZSLS7025 drives a constant current into the load. The control loop features a pulse frequency modulated (PFM) architecture that is inherently stable and does not need loop compensation. The ZSLS7025 supports pulse-width modulation (PWM) or linear voltage dimming, which allows flexible control of the LED luminance. The ZSLS7025 can operate in applications with a wide input voltage range from 5V to 100V. An integrated over-voltage protection (OVP) circuit protects the system, even under no-load conditions. The over-voltage protection is adjustable via external resistors R1 and R2.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 660 KB | |
Guide | 7Z 1.21 MB | |
End Of Life Notice | PDF 106 KB | |
Manual - Development Tools | PDF 311 KB | |
Datasheet - Short-form | PDF 165 KB | |
5 items
|
The ZSLS7025KIT-D1 Demo Kit enables a quick and easy evaluation of ITD's ZSLS7025 Boost LED Driver within its basic application circuit and demonstrates basic layout...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.