The IDT Tsi576 is a third-generation RapidIO® switch. Supporting 40 Gbps aggregate bandwidth, the Tsi576 enables customers to develop high performance systems at low cost. The device is targeted at chip-to-chip DSP and processor aggregation and connection to network/backplane uplinks. The Tsi576 can be configured as a 12-port x1 switch or a two-port x4 plus eight x1-port switch (or various combinations of x1 and x4). In the "eight plus two" configuration, the two-port x4 are used to aggregate traffic from local DSP or processor clusters serviced by the up to eight x1-ports. Each of the ports can be run at 1.25 Gbaud, 2.5 Gbaud, or 3.125 Gbaud.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description
Transcript