Overview

Description

IDT's DAC1405D750 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Features

  • Our DAC demoboard is suitable for dynamic performance evaluations from low to high output frequencyconfigurations.
  • A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Applications

Documentation

Type Title Date
Manual - Software ZIP 3.70 MB
Manual - Software ZIP 742 KB
2 items