Overview

Description

IDT's DAC1405D650 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Features

  • Our DAC demoboard is suitable for dynamic performance evaluations from low to high output frequencyconfigurations. A data-generation board can be used during design and prototype to generate variousinput test patterns and ease DAC performance analysis.

Applications

Documentation

Type Title Date
Manual - Software ZIP 3.70 MB
Manual - Software ZIP 2.06 MB
Manual - Hardware PDF 828 KB
3 items