Overview

Description

IDT954201 is a CK410M Yellow Cover clock synthesizer. IDT954201 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. IDT954201 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and PCI-Express.

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 7 - 0.7V current-mode differential SRC pair for SATA and
  • PCI-E1 - 0.7V current-mode differential CPU/SRC selectable
  • pair4 - PCI (33MHz)
  • 2 - PCICLK_F, (33MHz) free-running
  • V1 - USB, 48MHz1 - DOT, 96MHz, 0.7V current differential pair
  • 1 - REF, 14.318MHz

Comparison

Applications

Documentation

Design & Development

Models