Image
Renesas offers a variety of easy-to-use boards for evaluation of MCU and MPU products targeted at kick starting your development project.
Product ID | Title | Type | Company |
---|---|---|---|
Y-ASK-RCAR-V3H | R-Car V3H Starter Kit | Starter | Renesas |
Y-ASK-RCAR-V3M | R-Car V3M Starter Kit | Starter | Renesas |
Y-ASK-RH850C1M-A2 | RH850/C1M-A Starter Kit | Starter | Renesas |
Y-ASK-RH850F1K-V3 | RH850/F1K Starter Kit | Starter | Renesas |
Y-ASK-RH850F1KH-D8-V3 | RH850/F1KH-D8 Starter Kit | Starter | Renesas |
Y-ASK-RH850F1KM-S1-V3 | RH850/F1KM-S1 Starter Kit | Starter | Renesas |
Y-ASK-RH850F1KM-S4-V3 | RH850/F1KM-S4 and RH850/F1KM-S2 Starter Kit | Starter | Renesas |
Y-ASK-RL78F12-V2 | RL78/F12 Starter Kit V2 | Starter | Renesas |
Y-ASK-RL78F13-V2 | RL78/F13 Starter Kit V2 | Starter | Renesas |
Y-ASK-RL78F14-V2 | RL78/F14 Starter Kit V2 | Starter | Renesas |
Y-ASK-RL78F15-V2 | RL78/F15 Starter Kit V2 | Starter | Renesas |
Y-ASK-RL78F24 | RL78/F24 Starter Kit | Starter | Renesas |
Y-BLDC-SK-RH850F1KM-S1-V2 | Motor Control Starter Kit Using RH850/F1KM-S1 | Starter | Renesas |
Y-QB-R5F113TL-TB-V2 | RL78/F15 Target Board | Starter | Renesas |
Y-RH850-F1X-176PIN-PB-T1-V4 | RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform | Starter | Renesas |
YCONNECT-IT-I-RJ4501 | R-IN32M3 Module Adapter Board | Starter | Renesas |
ZMID4200STKIT | ZMID4200 Inductive Position Sensing Starter Kit | Starter | Renesas |