Overview

Description

Zynq®-7000 devices are equipped with dual-core Arm® Cortex®-A9 processors integrated with Xilinx’s 28nm Artix®-7 or Kintex®-7 based programmable logic for excellent performance-per-watt and maximum design flexibility. With up to 6.6M logic cells and transceivers ranging from 6.25Gb/s to 12.5Gb/s, Zynq-7000 devices enable highly differentiated designs for a wide range of embedded applications, including multi-camera drivers assistance systems and 4K2K Ultra-HDTV.

This winning combination highlights the power devices on the reference board for the Xilinx® Zynq-7000 family and suggested timing solutions from Renesas.

Visit the Zynq-7000 power solutions page to learn more.

System Benefits:

  • Pre-programmed PMICs specifically designed to meet this use case
  • Flexible power solutions
  • VersaClock® clocks capable of 350MHz outputs and low jitter attenuation
  • The ISL21010 provides precise and stable voltage reference for Zynq-7000 SoCs
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations