Overview

Description

This reference design includes a light sensor, a temperature/humidity sensor, and gas sensor. All the data, including sensor data, can be uploaded to the cloud. The RX65N microcontroller is a next-generation general-purpose MCU, with Human Machine Interface (HMI) and security features that are ideal for IoT Edge devices. The built-in dual-bank functionality and Trusted Secure IP features allow users to establish secure cloud communications and conduct firmware updates easily and securely.

System Benefits:

  • Allows for safe and secure connection to the cloud
  • The Renesas RX65N Cloud Kit simplifies secure IoT endpoint device connections to Amazon Web Services (AWS) and makes it easy for embedded designers to get a fast start on their designs and connect to the AWS cloud
  • Light, temperature/humidity, and gas sensors included in the reference design
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations