Renesas offers microcontrollers such as the RL78 Family which is ideal for remote control function and the RX13T Group, RL78/G1G Group and the RL78/G1M Group for system control. We offer the best solutions for electric fan systems such as Voice command operation solution for advanced HMI.

Image
Electric Fan

Related Products

Block Semiconductor Device Recommended Products Features
Control MCU MCU

RL78 Family
RX13T Group
RL78/G1G Group
RL78/G1M Group

16-bit MCU, Small package
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs
16-bit general-purpose MCU, three-phase complementary PWM timer, suitable for small motor control
8-bit general-purpose MCU, small motor control
HMI MCU MCU RX231 Group Voice Recognition + Capacitive Touch
Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch ), Security, Low power consumption, 5V

descriptionDocumentation

file_downloadDownloads