Overview

Description

This is a reference design for automatic watering systems for large fields of plants and crops. It uses a combination of a moisture sensor + bistatic water valve per plant, controlled by a Bluetooth® (BT) mesh network and powered by energy harvesting. The communications system consists of BT low power nodes, BT mesh routers and an optional edge router for IoT connectivity.

System Benefits​:

  • No wiring
  • No complex routing setup
  • Option for remote visualization/control via IoT connection to LTE-M

Target Applications:

  • Automatic, adaptive watering for large plots of plants or crops with an option for central control or visualization
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations