IEEE 1588 is a precise time protocol (PTP) used to synchronize clocks in computer networks. In a local area network, it can control the clock accuracy in sub-microsecond ranges, making it suitable for measurement and control systems. This optimized IEEE 1588 solution uses a dual-core Arm® Cortex®-A55 (1.2GHz) CPU and 9-Channel power management IC (PMIC) supporting DDR memory to achieve high performance, high efficiency and a smaller PCB size.

System Benefits​:

  • IEEE 1588 solution realized with Renesas' high-processing performance MPU and precision timing clock IC.
  • Renesas advanced clock recovery algorithms reconstruct accurate synchronization signals for networks.
  • The clock accuracy is within ±10ns.
  • Highly accurate AC/DC and PMIC provide a complete power solution.

Target Applications:

  • Core and access IP switches/routers
  • Synchronous Ethernet equipment
  • Wireless infrastructure for 5G network equipment
  • 10Gb, 40Gb and 100Gb Ethernet interfaces
Image
Optimized IEEE 1588 Solution
Image
Legend for Renesas/Dialog System Diagrams

 

Related Products

Product Description Featured Document Ordering
       
Memory      
AT25QL128A SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support Datasheet Buy/Sample
       
Microprocessor      
RZ/G2L General-Purpose Microprocessors with Dual-core Arm® Cortex®-A55 (1.2GHz) CPUs, with 3D Graphics and Video Codec Engine User's Manual Buy/Sample
       
Power Management IC (PMIC)      
RAA215300 High-Performance 9-Channel PMIC Supporting DDR Memory, with Built-In Charger and RTC Datasheet Buy/Sample
       
PWM Controller      
iW1819 18W AccuSwitch™ AC/DC Digital Primary-Side Switcher Eliminates Optocoupler and Maintains Excellent Cross-Regulation Accuracy Datasheet Buy/Sample
       
System Synchronizer      
8A34002 System Synchronizer for IEEE 1588 - Four Channels Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads