IR contactless thermometers are needed for medical applications to monitor an individual’s body temperature before entering any public place. Depending on the target market and application, the thermal range to be monitored, as well as the required accuracy, may differ significantly. This is especially the case when comparing thermometers used in a medical environment versus those used in industrial applications. This design takes into account the thermometer’s range of operation, accuracy, power considerations, and display options.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RL78/I1B Low Power Microcontrollers with 24-bit ΔΣ A/D Converter, RTC Backup and High-accuracy Oscillator Ideal for Electricity Meter Market
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
RL78/I1D Microcontrollers Suitable for Applications such as Detectors and Sensors Requiring Low Power and Analog Integration
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL9205 Li-ion Battery Charger
|
Single-Cell Battery Charging | Buy / Sample |