Overview

Description

Customers in the industrial arena often require real-time Ethernet solutions, also called industrial Ethernet. Common standards are EtherCat, Powerlink, Sercos III, PROFINET, Modbus TCP, and others. Renesas offers a complete solution for an industrial Ethernet switch with a single 24VDC supply for mid-range applications with up to five Ethernet ports.

System Benefits​:

  • Up to 5x Ethernet
  • Multiple industrial Ethernet protocol support
  • PROFINET, EtherNet/IP™, EtherCAT
  • Integrated QSPI Flash
  • Only 1x 24VDC (9V to 48V) supply required
  • All other rails are generated internally
  • Only two components are needed to power the whole application
  • Board space is reduced

Comparison

Applications

Applications

  • Industrial Ethernet Switch

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Sheet.62 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Connector Line Connector Line.61 EU013 EU013 EU013 Ethernet PHY #1 Ethernet PHY #1 Ethernet PHY #1 Ethernet PHY #2 Ethernet PHY #2 Ethernet PHY #2 Ethernet PHY #3 Ethernet PHY #3 Ethernet PHY #3 Ethernet PHY #4 Ethernet PHY #4 Ethernet PHY #4 Ethernet PHY #5 Ethernet PHY #5 Ethernet PHY #5 Bi-directional Connector Arrow Bi-directional.37 Bi-directional.38 Bi-directional.39 Bi-directional.40 Bi-directional.41 7 Label Text 10pt.1046 7 7 Sheet.46 Connector Arrow.47 Connector Arrow.48 Connector Arrow.49 1.15V 1.15V max 1.5A 1.15Vmax 1.5A 3.3V 3.3V max 5A 3.3Vmax 5A Connector 1.160 Connector 1.160.64 Connector Arrow.65 Connector 1.66 Connector Arrow.67 2.4V 2.4V (9 to 48V) 2.4V(9 to 48V) Buck Regulator Buck Regulator Buck Regulator Buck-Regulator Buck Regulator Buck Regulator MPU MPU MPU MPU Ethernet #1 Ethernet #1 Ethernet #1 Ethernet #2 Ethernet #2 Ethernet #2 Ethernet #3 Ethernet #3 Ethernet #3 Ethernet #4 Ethernet #4 Ethernet #4 Ethernet #5 Ethernet #5 Ethernet #5 QSPI QSPI QSPI R-In Engine Hardware Asselerator R-In Engine Hardware Asselerator R-In Engine Hardware Asselerator Int. Osc. 40MHz Int. Osc. 40MHz Int. Osc. 40MHz VDD33 VDD33 VDD33 VDD11 VDD11 VDD11 Flash QSPI Flash QSPI Flash QSPI Flash QSPI VCC VCC VCC
Exiting Interactive Block Diagram