Renesas provides an efficient power distribution network solution based on Intelligent Power Device (IPD) technologies. The intelligent protection and diagnostic functions of the IPDs raise the safety level over mechanical relays. Together with their small size and weight, IPDs are the key enabler to building advanced automotive power distribution networks with cable harness optimization and functional safety implementation. The battery power is split into multiple parallel lines providing a protected and distributed power supply into the network. This forms the basis of creating any type of hierarchical architecture, enabling further nesting to achieve the desired safety level through redundancy.
System Benefits:
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78/F12 | 16-bit MCU with ultra-low power and built-in LIN (20 - 64 pins, 16 - 58 GPIOs) | User's Manual | Contact Sales |
RL78/F13 | 16-bit MCU with ultra-low power and built-in CAN/LIN (20 - 80 pins, 13 - 68 GPIOs) | User's Manual | Buy/Sample |
RL78/F14 | 16-bit MCU with ultra-low power and built-in CAN/LIN (30 - 100 pins, 23 - 86 GPIOs) | User's Manual | Buy/Sample |
RL78/F15 | 16-bit MCU with ultra-low power and built-in CAN/LIN (48 - 144 pins, 38 - 130 GPIOs) | User's Manual | Buy/Sample |
RH850-F1KM-S1 | 32-Bit High-End Automotive Microcontrollers Ideal for Body Applications | User's Manual | Buy/Sample |
Intelligent Power Device (IPD) |
|||
RAJ2800024 | Automotive Nch intelligent power device, high-side switch, 1.6mOhm, TO-263-7 package | Datasheet | Contact Sales |
RAJ2800034 | Automotive Nch intelligent power device, high-side switch, 2.5mOhm, TO-263-7 package | Datasheet | Contact Sales |
RAJ2800044 | Automotive Nch intelligent power device, high-side switch, 3.8mOhm, TO-263-7 package | Datasheet | Contact Sales |
uPD166031A | Automotive Nch intelligent power device, high-side switch, 10mOhm, TO-252-7 package | Datasheet | Contact Sales |
uPD166033 | Automotive Nch intelligent power device, high-side switch, 6mOhm, TO-252-7 package | Datasheet | Contact Sales |
uPD166034 | Automotive Nch intelligent power device, high-side switch, 8mOhm, TO-252-7 package | Datasheet | Contact Sales |
LDO | |||
ISL78301 | 40V, 150mA linear regulator for automotive applications | Datasheet | Buy/Sample |
Buck Controller | |||
ISL78206 | 40V 2.5A buck controller with integrated high-side MOSFET | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL78233 | 2.7V to 5.5V input 3A buck regulator | Datasheet | Buy/Sample |
ISL78234 | 2.7V to 5.5V input 4A buck regulator | Datasheet | Buy/Sample |
Renesas' complementary automotive product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.