A 5V power supply is often used in automotive systems, and monitoring functions can be easily added by using CMIC*1. CMIC GreenPAK™ is a cost-effective NVM*2 programmable device that allows automotive designers to integrate many system functions into a single AEC-Q100 qualified IC, resulting in minimizing component count and board space.
System Benefits:
*1 CMIC: Configurable Mixed-signal IC
*2 NVM: Non-Volatile Memory
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78/F1x | 16-Bit Ultra-Low Power Microcontrollers | Select User's Manual | Select Specific Device |
RH850/F1x | 32-Bit High-End Automotive Microcontrollers | Select User's Manual | Select Specific Device |
Buck Regulator | |||
ISL78206 | 40V, 2.5A Buck Controller with Integrated High-Side MOSFET | Datasheet | Buy/Sample |
Configurable Mixed-Signal IC (CMIC) | |||
SLG46855-A | Automotive GreenPAK™ Programmable Mixed-Signal Matrix | Datasheet | Contact Sales |
Renesas' complementary automotive product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.