ISL9113 Delivers Up to 95% Efficiency to Maximize Battery Life
January 9, 2013

Jan 09, 2013 (Marketwire via COMTEX) --Intersil Corporation (NASDAQ: ISIL), a world leader in the design and manufacture of high-performance analog, mixed signal and power management semiconductors, today introduced a family of boost converters delivering exceptional power density and efficiency. These new boost converters are ideal for single-cell Li-Ion powered products incorporating USB 'on-the-go' (OTG) capability.

 

Available with either a 5V fixed output voltage or an adjustable output, the ISL9113 is a fully-integrated synchronous boost converter that delivers an industry-leading current density of 460mA/mm2. Integrated 1.3A rated synchronous MOSFETs can deliver 5V at 500mA from a single-cell Li-ion battery. This capability is often required to power external peripherals attached to a smartphone's or tablet's USB port.

 

  • 1.8MHz switching frequency permits use of tiny, low-profile inductor and capacitors
  • Low resistance MOSFETs deliver up to 95% efficiency to maximize battery life
  • 20uA quiescent current delivers excellent efficiency under light load conditions
  • Available in a tiny 0.8mm x 1.36mm WLCSP package or 2mm x 2mm DFN package

 

ISL9113 follows Intersil's popular low input voltage, synchronous boost converters; ISL9111 and ISL9111A. Their integrated 1A rated synchronous MOSFETs can deliver 100mA from a single-cell alkaline battery. The ISL9111 and ISL9111A address both rechargeable and non-rechargeable battery applications. The ISL9111 includes an under-voltage lockout (UVLO) feature, internally disabling the converter below 0.7V input voltage to prevent over-discharging an attached battery. The ISL9111A has this feature disabled to maximize the usable life of a non-rechargeable single-cell battery.

 

The ISL9113 is available now in a compact 2mm x 2mm 8-lead DFN package and a 0.8mm x 1.36mm 6-bump WLSCP. Pricing starts at $1.39 each in 6,000-piece quantities. The ISL9111 and ISL9111A are available in a 6-lead SOT-23 package with prices starting at $1.20 each in 3,000-piece quantities.

 

For more information please visit: http://www.intersil.com/products/ISL9113

 

Intersil and the Intersil logo are trademarks or registered trademarks of Intersil Corporation. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.

 


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Share this news on