Title | Type | Description | Company |
---|---|---|---|
R0E521500MCU00 | Emulator | MCU unit for the R8C/5x Series [for E100]. An MCU-dependent converter board is required. | Renesas |
MR8C/4 Real-time OS for R8C Family (Discontinued product) | ITRON OS | μITRON4.0 Specification real-time OS for R8C Family [Required IDE :High-performance Embedded Workshop] |
Renesas |
Simulator Debugger for M16C Series and R8C Family | Simulator | Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.) |
Renesas |
M3T-MR30/4 Real-time OS for M16C Series and R8C Family | ITRON OS | μITRON4.0 Specification real-time OS for M32C/80, M16C/80 Series [Required IDE :High-performance Embedded Workshop] |
Renesas |
C/C++ Compiler Package for R8C and M16C Families | Compiler/Assembler | C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop. |
Renesas |
MISRA C Rule Checker SQMlint | Compiler/Assembler | MISRA C Rule Checker (option) |
Renesas |
High-performance Embedded Workshop | IDE and Coding Tool | Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families). |
Renesas |
Device File Updater | IDE and Coding Tool | Add new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later) |
Renesas |
High-performance Embedded Workshop Real-Time OS Aware Debugging | Plug-in, OS Aware Debugging, Etc. | Function for task-level debugging of real-time OS applications. Standard feature of High-performance Embedded Workshop. Available for debugging with a simulator or an emulator. | Renesas |
Flash Development Toolkit (Programming GUI) | Programmer (Unit/SW) | Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] | Renesas |
E100 | Emulator | A full-spec emulator available for full bus trace. This can be used for various devices by MCU units or connection parts exchange. [Compatible software(GUI): High-performance Embedded Workshop] [Target devices: RX610, R8C/5x, R8C/3x, M16C/64, RS-4 and others.] | Renesas |
E20 Emulator (With Programming Function) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver] | Renesas |
E1 Emulator (With Programming Function) (Discontinued product) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver] | Renesas |
PG-FP6 | Programmer (Unit/SW) | Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C] | Renesas |
SPI Serial EEPROM Driver | Serial Memory | Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver | Serial Memory | Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory | Renesas |
E1 emulator [R0E000010KCE00] (Discontinued product) | Emulator | On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C] | Renesas |
E20 emulator [R0E000200KCT00] | Emulator | On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C] | Renesas |