Title | Type | Description | Company |
---|---|---|---|
IECUBE for 78K0 (Discontinued product) | Emulator | High-performance full-spec emulator for 78K0 MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance. | Renesas |
C Compiler Package for the RL78 and 78K Families | Compiler/Assembler | C Compiler Package for the RL78 and 78K Families [IDE: CS+] | Renesas |
E20 Emulator (With Programming Function) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver] | Renesas |
E1 Emulator (With Programming Function) (Discontinued product) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver] | Renesas |
E1 emulator [R0E000010KCE00] (Discontinued product) | Emulator | On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C] | Renesas |
Simulator for CS+ of RL78 Family, 78K0R and 78K0 | Simulator | Simulator for RL78 Family, 78K0R and 78K0 [Support IDE: CS+] (Note: This product is included in the Compiler Package and is not available separately.) | Renesas |
E20 emulator [R0E000200KCT00] | Emulator | On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C] | Renesas |
CS+ | IDE and Coding Tool | Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”) |
Renesas |
PG-FP6 | Programmer (Unit/SW) | Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C] | Renesas |
Renesas Flash Programmer (Programming GUI) | Programmer (Unit/SW) | Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0] | Renesas |