Type Filter (optional)
Separate each part number with a comma.
Search has returned 29 results
Title Type Format File Size Language Date
PLC# : 230010 End-of-Life (EOL) process on select part numbers End Of Life Notice PDF 1.11 MB English
PLC# : 230001 End-of- Life (EOL) process on select part numbers End Of Life Notice PDF 1.29 MB English
Package Outline Drawing Package Code: DCG8D3 8-SOIC 4.90 x 3.90 x 1.75 mm Body, 1.27mm Pitch Package Outline Drawing PDF 194 KB English
Package Outline Drawing Package Code: DCG8D1 8-SOIC 4.82 x 3.81 x 1.72 mm Body, 1.27mm Pitch Package Outline Drawing PDF 193 KB English
Package Outline Drawing Package Code:DCG8D4 8-SOIC 4.9 x 3.9 x 1.75 mm Body, 1.27mm Pitch Package Outline Drawing PDF 196 KB English
8-SOIC Package Outline Drawing 0.150" Body Width, 0.050" Pitch DCG8D1 Package Outline Drawing PDF 134 KB English
Green Products RoHS Material Declaration Certificate Certificate PDF 170 KB English
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB English
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB English
AN-11: 5V and 3V Conversion with Zero Delay Application Note PDF 417 KB English
DCG8 Copper Wire IPC 1752-1 V1.01 Class 6 (MCD) Product Change Notice PDF 332 KB English
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB English
QS3306A Datasheet Datasheet PDF 271 KB English
PCN# : A0807-02 Copper Bond Wire for SSOP, SOIC and TSSOP Product Change Notice PDF 143 KB English
QuickSwitch Basics Application Note PDF 142 KB English
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB English
PCN # A-0406-06 Qualify OSE Philippines for SOIC Product Change Notice PDF 100 KB English
PCN#:A-0401-01, new m/c G600 & 8290 d/a material Product Change Notice PDF 196 KB English
PCN # L0306-02 Fab 2 to Fab 4 Transfer Product Change Notice PDF 93 KB English
QS3306A Hspice Model Model - SPICE ZIP 5 KB English
QS3306A IBIS Model Model - IBIS ZIP 4 KB English
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB English
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB English
TN-07: Analysis of QuickSwitch Behavior Application Note PDF 99 KB English
AN-20: Board Assembly for 0.4mm Pin Surface Mounts Application Note PDF 61 KB English
AN-09: CMOS Bus Switches Provide 0 Delay Application Note PDF 118 KB English
AN-13: Converting TTL to Hot Plug Application Note PDF 83 KB English
AN-17: Peripheral Isolation in Notebook Computers Application Note PDF 66 KB English
AN-19: Space Reduction Via Placement Application Note PDF 40 KB English