RL78 Family Development Environment

RL78 Family Development Environment — Boards and Kits

 

The target board (CPU board) is a trial evaluation board that allows beginners to quickly and safely check MCU operation.
Because all pins of the MCU are assigned on the peripheral board connector, the evaluation circuit can be created by using a commercially available universal board.

 

Product List

Product ID Title
QB-R5F10Y16-TB RL78/G10 (R5F10Y16) Target Board
RTE510Y470TGB00000R RL78/G10 (R5F10Y47) CPU Board
YQB-R5F1057A-TB RL78/G11 (R5F1057AANA) Target Board
QB-R5F1026A-TB RL78/G12 (R5F1026AASP) Target Board
QB-R5F100LE-TB RL78/G13 (R5F100LE) Target Board
QB-R5F100SL-TB RL78/G13 (R5F100SLAFB) Target Board
RTK5RLG13AC00000BJ RL78/G13A Target Board
QB-R5F104LE-TB RL78/G14 (R5F104LEAFB) Target Board
QB-R5F104PJ-TB RL78/G14 (R5F104PJAFB) Target Board
QB-R5F10ELE-TB RL78/G1A (R5F10ELEAFB) Target Board
QB-R5F10JGC-TB RL78/G1C (R5F10JGCAFB) Target Board
YQB-R5F11BLE-TB RL78/G1F (R5F11BLEAFB) Target Board
YQB-R5F11EFA-TB RL78/G1G (R5F11EFAA) Target Board
QB-R5F10RLC-TB RL78/L12 (R5F10RLCAFB) Target Board
QB-R5F10WMG-TB RL78/L13 (R5F10WMGAFB) Target Board
QB-R5F110PJ-TB RL78/L1C (R5F110PJ) Target Board
QB-R5F107DE-TB RL78/I1A (R5F107DEGSP) Target Board
RTE510MPG0TGB00000R RL78/I1B Target Board
QB-R5F107DE-TB RL78/I1D (R5F117GC) CPU Board