Overview

Description

Update: Jun. 30, 2022
Renesas Electronics Corporation

Product Overview

Linux Packages for MPU of the RZ/Five. Please read the release note before using this product.

Functions

  • Linux kernel
  • Device Drivers

Target Reference Boards

  • RZ/Five Evaluation Board Kit

History

  • Jun 30, 2022: 5.10-CIP version BSP V1.0

Download Evaluation Version

Please use the latest Verified Linux Package (VLP) and related packages for the software package used as a set with EVK. The download links for BSP and BSP related packages will no longer be displayed on the web at the end of June 2024.

[Note]
This product is open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check the contents of the license, and carefully consider the applicability of this software to your product.

Target Devices