Evaluation Kit for RA2E1 MCU Group
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
Quick-Connect Studio is an online, cloud-based design platform that enables users to graphically build hardware and software to quickly validate prototypes and accelerate product development. With Quick-Connect Studio, engineers can visually drag and drop device and subsystem blocks on the Cloud to build their solution. The platform automatically generates, compiles, and builds software to enable no-code development. Users can build a full solution in the cloud and quickly deploy to hardware in less than 10 minutes. Quick-Connect Studio is built on the Quick-Connect IoT platform, which features industry-standard interfaces for designers to seamlessly connect and expand beyond Renesas.
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA6M4 evaluation kit enables users to effortlessly evaluate the features of the RA6M4 MCU Group and develop embedded systems applications using the Flexible...
The US159-DA14531EVZ Low Power Bluetooth Pmod™ module enables the user to add low power Bluetooth capability to any evaluation kit or microcontroller board equipped...
The US159-DA16200EVZ Ultra Low Power Wi-Fi Pmod™ module enables the user to add Wi-Fi capability to any evaluation kit or microcontroller board equipped with a Pmod...
The US082-FS1015EVZ Board enables quick prototyping of the FS1015 mass air velocity sensor module for a custom system design. The board provides a standard PmodTM Type...
The US082-FS3000EVZ Board enables quick prototyping of the FS3000 mass air velocity sensor module for a custom system design. The board provides a standard PmodTM Type...
The US082-HS3001EVZ board enables quick prototyping for a custom system design with the HS3001, a high-performance relative humidity and temperature sensor. The board...
Renesas' Quick-Connect Studio, is an innovative platform that allows engineers to perform hardware and software development simultaneously enabling designers to build software immediately with the ability to quickly reconfigure and test product ideas. This yields dramatic time savings and reduces risk as engineers can validate designs before committing to hardware layout. Check out Renesas.com/qcstudio and get started on your design today.
News | Apr 10, 2024 | ||
News | Mar 1, 2023 | ||
Blog Post | Feb 25, 2023 |