Overview

Description

The IECUBE is a high-Performance full-spec emulator for RL78, 78K, and V850 MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance.

Features

Target Devices

Additional Details

 

Lineup

IECUBE for RL78

Image
IECUBE for RL78

IECUBE for 78K0R

Image
IECUBE for 78K0R

IECUBE for 78K0

Image
IECUBE for 78K0

IECUBE for 78K0S

Image
IECUBE for 78K0S

IECUBE for V850 (Discontinued product)

Image
IECUBE for V850
 

Components

  • Emulator main unit (IECUBE)
  • Softeware CD-ROM (USB driver is included.)
  • USB interface cable
  • User's Manuals

Note: For development work, a power supply adapter and options such as probe or socket compatible with the target device, all sold separately, are required.

 

Optional Products (Sold Separately)

 

Target Devices