GreenPAK SLG46620-A Development Kit with Socket Adapter
The SLG46620AG-SKT includes the SLG4SA20-65x64 socket adapter and 50 SLG46620-AG samples.
The SLG46620-A provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macrocells of the SLG46620-A. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power AEC-Q100 qualified integrated circuit.
The SLG46620AG-SKT includes the SLG4SA20-65x64 socket adapter and 50 SLG46620-AG samples.
Provides full programming, emulation, and testing functions for GreenPAK devices. For use with SLG46xxxX-SKT sockets kits.
Working in tandem with the GreenPAK...
The SLG4DVKDIP is perfect for breadboarding and fast prototyping. Working in tandem with the GreenPAK Designer software, GreenPAK DIP Development Board allows designers...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.