概览

简介

The All-Software JPEG Software Library (referred to as JPEG Library) comprises the JPEG Decoder and the JPEG Encoder.

特性

  • JPEG Decoder
    • The JPEG Decoder is a JPEG image decoding library for Renesas MCUs, and includes the following two libraries.
    • JPEG Decode Library: reverse DCT, reverse quantization, Huffman decoding
    • Decode Library: decompresses a JPEG image in to a bitmap (16-bit color: RGB565 format) using the JPEG decode library
  • JPEG Encoder
    • The JPEG Encoder is a JPEG image encoding library for Renesas MCUs and includes the following two libraries.
    • JPEG Encode Library: DCT, quantization, Huffman encoding
    • Encode Library: compresses a bitmap (16-bit color: RGB565 format) into a JPEG image using the JPEG encode library

发布信息

JPEG Encoder

Target Device Product Name Part Number
 (Ordering Number)
Version/Release date Providing Method
RX Family JPEG Encoder Version:V.1.01 Release 00
Released:2016/4/1
Download: RX Family JPEG Encoder Module Firmware Integration Technology Rev.1.01 - Sample Code (ZIP | English, 日本語)

JPEG Decoder

Target Device Product Name Part Number
 (Ordering Number)
Version/Release date Providing Method
RX Family JPEG Decoder Version:V.2.06 Release 00
Released:2016/4/1
Download: RX Family JPEG Decoder Module Firmware Integration Technology Rev.2.06 - Sample Code (ZIP | English, 日本語)

目标设备

文档

类型 文档标题 日期
应用文档 PDF 172 KB 日文
应用文档 PDF 239 KB 日文
2 items

Additional Details

Operating Environment

Target Device Evaluation Environment Debugger
RX600 Series
RX200 Series
C/C++ Compiler Package for RX Family Simulator Debugger for RX Family