图像
Renesas' radiation hardened timing products include a CMOS programmable interval timer and a CMOS dual monostable multivibrator.
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
DLA SMD |
Qualification Level |
|
---|---|---|---|---|---|
器件号 | |||||
CMOS Programmable Interval Timer | 100 | SEL free | 5962R9571301QXC, 5962R9571301VXC | QML Class Q (military),QML Class V (space) |