图像
Renesas' radiation hardened bipolar transistor arrays offer high gain-bandwidth and a low noise figure making them ideal for use in high-frequency amplifier and mixer applications.
NPN Transistors (#) |
PNP Transistors (#) |
NPN Gain Bandwidth Product (GHz) |
PNP Gain Bandwidth Product (GHz) |
Noise figure (50Ω) at 1GHz (dB) |
Supply Voltage (V) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
DLA SMD |
SMD URL |
Pkg. Class |
Qualification Level |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 3 | 2 | 8 | 5.5 | 3.5 | -15 - 15 | 100, 300 | 50, 0.01 | SEL free | 5962F0721804V9A, 5962F0721804VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) |
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 3 | 2 | 8 | 5.5 | 3.5 | -15 - 15 | 100, 300 | SEL free | 5962F0721801V9A, 5962F0721801VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) | |
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 5 | 5.5 | 3.5 | -15 - 15 | 100, 300 | 50, 0.01 | SEL free | 5962F0721805V9A, 5962F0721805VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) | ||
Radiation Hardened Ultra High Frequency NPN Transistor Arrays | 5 | 5.5 | 3.5 | -15 - 15 | 100, 300 | SEL free | 5962F0721802VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) | |||
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 5 | 8 | 3.5 | -15 - 15 | 100, 300 | 50, 0.01 | SEL free | 5962F0721806V9A, 5962F0721806VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) | ||
Radiation Hardened Ultra High Frequency PNP Transistor Array | 5 | 8 | 3.5 | -15 - 15 | 100 | 5962F0721803VXC | 5962-07218 | V | QML Class V (Space) |