GreenPAK SLG46881 Development Kit with Socket Adapter
The SLG46881V-SKT includes the SLG4SA32-40x40 socket adapter and 50 SLG46881V samples.
Renesas' Zero Static Power ASM (Asynchronous State Machine) is fault tolerant and operates continuously over a wide voltage range with very low latency. The SLG46881 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the IO Pins and the macrocells of the SLG46881. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.
Software title
|
Software type
|
公司
|
---|---|---|
Go Configure™ Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | 瑞萨电子 |
1 item
|
The SLG46881V-SKT includes the SLG4SA32-40x40 socket adapter and 50 SLG46881V samples.
The SLG46881V-SK2 includes the SLG4SA32-40x40 socket adapter, 50 SLG46881V samples, and SLG4AB2 (32-pin to 20-pin adapter).
搭配SLG46xxxX-SKT基座套件,为GreenPAK器件提供完整的编程、仿真和测试功能...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.