Renesas' computing power products are featured with high accuracy up to ±0.5%, parallel/serial VID supporting, phase dropping, CCM/DEM mode transition for energy saving, and I2C function. Our multiphase modulation technology comes from our experience in analog multiphase controllers used in computing.

The products include support for serial communication with processor, power stage control and monitoring. All products are compliant with Intel/AMD specifications. Featured with R3/R4 and EAPP modulation schemes, Renesas processor power products have been extensively verified in customer designs, with super-fast load transient response, precise current balance under all load conditions, and excellent stability.

description文档

文档标题 降序排列 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
Powering IoT Infrastructure Systems with Digital Multiphase 白皮书 PDF 705 KB
How to Configure the Tracking and Power Sequencing of FPGAs 白皮书 PDF 526 KB