概览

简介

RelySys' SMARC 2.0 compliant module is based on Renesas' RZ/G2H, RZ/G2M, and RZ/G2N processors. The multi-core Arm® Cortex®-A57 and A53 based processors are for use in high-compute video analytics and image processing applications.

图像

特性

  • SMARC 2.0 form factor (82mm x 80mm)
  • Running CIP Linux on Renesas RZ/G2H, RZ/G2M, and RZ/G2N
  • 2GB and 4GB LPDDR4 memory options
  • 32GB eMMC Flash
  • Capable of running edge video analytics
  • Temperature grade of -20 °C to 60 °C

产品对比

应用

应用

  • Image processing
  • Computing
  • Object detection

文档

类型 文档标题 日期
产品简述 PDF 194 KB
1 item