The evaluation board RL78/I1C is designed to evaluate the solution performance using RL78/I1C 100-pin MCU chip on board. The board also provides a useful platform for evaluating the Renesas suite of development tools such as. for coding and debugging, CubeSuite+, and for programming, Renesas Flash Programmer (RFP) via E1 emulator. This Evaluation Board RL78/ I1C designed with the low current consumption, a lot of features, and a high-performance solution for any applications. The RL78/I1B Evaluation Board is a good design with low current consumption and high-performance solution for many applications.

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
RL78/I1C Datasheet 数据手册 PDF 1.02 MB