The AT25XE041D is a member of our System Enhancing class of code and data storage solutions designed for all system memory tasks ranging from boot/code shadowing to data logging of frequently changing data. It is universally compatible and includes extra features that save system energy and overhead.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|
器件号 | |||||
SOIC-N | Tape & Reel | 1 | 0.3592 | ||
SOIC-N | Tube | 1 | |||
SOIC-W | Tape & Reel | 1 | 0.4867 | ||
SOIC-W | Tube | 1 | |||
DFN | Tape & Reel | 1 | 0.5215 | ||
WLCSP | Tape & Reel | 1 | 0.4894 | ||
DWF | 1 |