图像
DC 输入/达林顿晶体管输出光电耦合器(光耦合器)是一种光耦合型隔离器,包含 GaAs 红外发光二极管和连接达林顿管的 NPN 硅光电晶体管。 由于采用达林顿配置,这类器件可以在低电流 DC 输入环境下运行。
PLP |
Breakdown Voltage (BV) (kV rms) |
VCEO (V) |
tf (Typical) (µs) |
VCE at CTR (V) |
IF at CTR (mA) |
IC @25 °C (A) |
Target applications |
Function |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||
High Isolation Voltage Darlington Transistor Type MULTI Photocoupler Series | 2031 12月 | 5 | 40 | 100 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | 0.5939 | |
High Isolation Voltage Darlington Transistor Type MULTI Photocoupler Series | 2031 12月 | 5 | 40 | 100 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | 0.509 | |
High Isolation Voltage Darlington Transistor Type MULTI Photocoupler Series | 2031 12月 | 5 | 40 | 100 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | ||
High Isolation Voltage Darlington Transistor Type MULTI Photocoupler Series | 2031 12月 | 5 | 40 | 100 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | 0.4383 | |
High Isolation Voltage Darlington Transistor SOP MULTI Photocoupler Series | 2024 7月, 2031 12月 | 3.75 | 40 | 60 | 2 | 1 | 0.2 | Power supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices | 0.3333 | |
High Isolation Voltage Darlington Transistor Type SSOP Photocoupler | 2024 7月, 2031 12月 | 2.5 | 40 | 200 | 2 | 1 | 0.09 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 0.509 | |
High Isolation Voltage Darlington Transistor Type SSOP Photocoupler | 2024 7月, 2031 12月 | 2.5 | 40 | 200 | 2 | 1 | 0.1 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 1.478 |