图像
瑞萨电子将高性能集成功率级与优化音频处理器功能集以及 PWM 控制器相结合,提供功能全面的片上系统 (SoC) D 级数字音频放大器,用于音频处理。
Input Channels |
Integrated Power Stages |
PWM Output Channels |
Supported Audio Inputs |
Supported Audio Outputs |
Signal Flow |
D2 Audio DSP Customization GUI |
Supported Decoders |
Advanced Features |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||
Intelligent Digital Amplifier PWM Controller and Audio Processor | 2 | 4 | 5 | 1x I2S, 1x S/PDIF | 1x S/PDIF, 3x PWM, 4x Power | Fixed | 是 | None | D2 Audio PWM Engine, D2 Audio Sound Enhancement, Graceful Fault Recovery | 68 | QFN |