文档标题 信息
Package Description PLCC 16.51x16.51x3.63 mm 1.27mm Pitch
Package Status Active
Package Type PLCC
类别 PLASTIC
Package Code PLG44
分类 G
Lead Count 44
Pb (Lead) Free Yes
长度 16.51mm
Pb Free Category e3 Sn
宽度 16.51mm
Thickness 3.63mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 16.51 x 16.51 x 3.63

文档

类型 文档标题 日期
Package Outline Drawing PDF 112 KB
证书 PDF 170 KB
Package Outline Drawing PDF 112 KB
产品变更通告 PDF 281 KB
4 items