文档标题 | 信息 |
---|---|
Package Name | PVBG0064LA-B |
Package Previous Code | P64F1-40-AN3-1 |
JEITA Standard | P-VFBGA64-4.5x4.5-0.40 |
Package Status | Active |
Package Type | VFBGA |
类别 | IC |
Package Code | pkg_7978 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 4.5mm |
宽度 | 4.5mm |
Thickness | 0.99mm |
Pkg. Dimensions (mm) | 4.5 x 4.5 x 0.99 |