文档标题 | 信息 |
---|---|
Package Previous Code | LQI |
Package Description | 12 LEAD 3.0 x 3.5 TDFN (0.50 mm lead pitch) |
Package Status | Active |
Package Type | TDFN |
类别 | PLASTIC |
Package Code | LQI |
分类 | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 3.51mm |
宽度 | 3mm |
Thickness | 0.75mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 3.51 x 3.00 x 0.75 |