文档标题 | 信息 |
---|---|
Package Name | J20.A |
Package Previous Code | HBE |
Package Description | 20 TER CLCC, SOLDER SEAL |
Package Status | Active |
Package Type | CLCC |
类别 | HERMETIC |
Package Code | HBE |
分类 | HERMETIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 8.89mm |
宽度 | 8.89mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 8.89 x 8.89 x 0.00 |